Clamping lever with external thread and long collar, zinc (06461) (06461-106108X18)

Clamping lever with external thread and long collar, zinc (06461) 06461-106108X18

Product Details:

Manufacturer part number: 06461-106108X18

Brand: NORELEM

Price: 10.38

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

H: 30.5

B: 7

D: 10

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06461-106108X18

Part Number
06461-106108X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

10.38 €

1 4 Days 4030.57101M6131647141020.53740180.0350

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body bright Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl no

This page is Clamping lever with external thread and long collar, zinc (06461), part number 06461-106108X18.
You can find the detail information about specifications and dimensions on part number 06461-106108X18.

Variation of this product

Part Number
06461-106108X20
06461-208148X25
06461-310148X30
06461-310148X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

10.38 €

1 4 Days 4030.57101M6131647141020.53740200.0380

12.88 €

1 4 Days 65369.5132M818.52074.51914255053250.0900

14.77 €

1 4 Days 804111163M1021229122142858.562.5300.1520

15.79 €

1 4 Days 804111163M1021229122142858.562.5350.1570

Tech Support