Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06464-10610X18
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
Handle length(mm) | 40 | Main Body Material | Stainless Steel | Component material | Stainless steel |
Item | Clamping lever | Surface finish body | Electropolished | Surface finish component | Bright |
A1=Handle length(mm) | 47 | B(mm) | 7 | D(mm) | 10 |
D1(mm) | 13 | D2(mm) | 14 | H(mm) | 30.5 |
H1(mm) | 10 | H2(mm) | 20.5 | H3=handle height(mm) | 37 |
H4(mm) | 40 | L=thread length(mm) | 18 | Size | 1 |
X=thread | M6 | No. of teeth | 16 | Thread type | External thread |
RoHS | Yes | PL Edelstahl | Yes | Weight (ERP)(kg) | 0.0410 |
This page is Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel (06464), part number 06464-10610X18.
You can find the detail information about specifications and dimensions on part number 06464-10610X18.