Cam lever with internal thread, aluminium powder-coated, inch (04232) (04232-05011AE)

Cam lever with internal thread, aluminium powder-coated, inch (04232) 04232-05011AE

Product Details:

Manufacturer part number: 04232-05011AE

Brand: NORELEM

Price: 10.49

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

H: 11.2

Main colour: black

Component material: Steel

Size: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-05011AE

Part Number
04232-05011AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Main colour Component material Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height Travel S Weight in kg (ERP)
(kg)

10.49 €

1 4 Days 52.311.2blackSteel015.42.510059.118138-3281710.0180

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body powder-coated Item Cam Lever
Thread type internal thread RoHS yes

This page is Cam lever with internal thread, aluminium powder-coated, inch (04232), part number 04232-05011AE.
You can find the detail information about specifications and dimensions on part number 04232-05011AE.

Variation of this product

Part Number
04232-05011A0
04232-05011A1
04232-05014A0
04232-05014A1
04232-05014AE
04232-05111A0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H Main colour Component material Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height Travel S Weight in kg (ERP)
(kg)

10.49 €

1 4 Days 52.311.2blackSteel015.42.510059.1181310-2481710.0180

10.49 €

1 4 Days 52.311.2blackSteel015.42.510059.1181310-3281710.0177

10.49 €

1 4 Days 52.311.2ruby redSteel015.42.510059.1181310-2481710.0177

10.49 €

1 4 Days 52.311.2ruby redSteel015.42.510059.1181310-3281710.0180

10.49 €

1 4 Days 52.311.2ruby redSteel015.42.510059.118138-3281710.0161

14.97 €

1 4 Days 52.311.2blackStainless steel015.42.510059.1181310-2481710.0178

Tech Support