Cam lever with external thread, aluminium powder-coated, inch (04232) (Part Numbers)

Cam lever with external thread, aluminium powder-coated, inch (04232)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Steel or stainless steel version

· Colours: black or ruby red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04232-95111ADX10
04232-95111ADX15
04232-95111ADX30
04232-95111AEX10
04232-95111AEX15
04232-95111AEX30
04232-95114ADX10
04232-95114ADX15
04232-95114ADX30
04232-95114AEX10
04232-95114AEX15
04232-95114AEX30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Main colour Component material Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

15.11 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.56-326131010.0115

15.11 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.56-326131510.0115

15.11 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.56-326133010.0116

15.11 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.58-326131010.0133

15.11 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.58-326131510.0115

15.11 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.58-326133010.0129

15.11 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.56-326131010.0108

15.11 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.56-326131510.0117

15.11 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.56-326133010.0126

15.11 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.58-326131010.0118

15.11 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.58-326131510.0122

15.11 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.58-326133010.0133

Loading...

Basic information

Main material Aluminium Surface finish body powder-coated Item Cam Lever
Thread type external thread RoHS yes

Tech Support