Cam lever with internal thread, stainless steel, inch (04232) (04232-05120A1)

Cam lever with internal thread, stainless steel, inch (04232) 04232-05120A1

Product Details:

Manufacturer part number: 04232-05120A1

Brand: NORELEM

Price: 23.02

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

H: 11.2

Surface finish body: electropolished

Size: 0

D1: 15.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-05120A1

Part Number
04232-05120A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Surface finish body Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height Travel S Weight in kg (ERP)
(kg)

23.02 €

1 4 Days 52.311.2electropolished015.42.510059.1181310-3281710.0400

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4308 Component material Stainless steel
Item Cam Lever Thread type internal thread RoHS yes

This page is Cam lever with internal thread, stainless steel, inch (04232), part number 04232-05120A1.
You can find the detail information about specifications and dimensions on part number 04232-05120A1.

Variation of this product

Part Number
04232-05120A0
04232-05120AE
04232-05123A0
04232-05123A1
04232-05123AE
04232-15120A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H Surface finish body Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height Travel S Weight in kg (ERP)
(kg)

23.02 €

1 4 Days 52.311.2electropolished015.42.510059.1181310-2481710.0400

23.02 €

1 4 Days 52.311.2electropolished015.42.510059.118138-3281710.0400

20.71 €

1 4 Days 52.311.2blasted015.42.510059.1181310-2481710.0400

20.71 €

1 4 Days 52.311.2blasted015.42.510059.1181310-3281710.0400

20.71 €

1 4 Days 52.311.2blasted015.42.510059.118138-3281710.0400

27.13 €

1 4 Days 70.414.5electropolished118.1412079.221.51510-329221.20.0694

Tech Support