Manufacturer part number: 04232-05410A1
Brand: NORELEM
Price: 24.15 €
Delivery time: 4 Days
Handle length: 52.3 mm
H: 11.4
Surface finish body: electropolished
Size: 0
D1: 15.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04232-05410A1
Part Number
|
---|
04232-05410A1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | Surface finish body | Size | D1 (mm) | Clamping force F (kN) | Hand force FH (N) | A1=Handle length | B=Width | B1 | D=Thread | D2 | H1=Height | Travel S | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.15 € | 1 | 4 Days | 52.3 | 11.4 | electropolished | 0 | 15.4 | 2.5 | 100 | 59.1 | 18 | 13 | 10-32 | 8 | 17.2 | 1 | 0.0370 |
Loading...
Main material | Stainless steel | Steel code | 1.4308 | Component material | Stainless steel |
---|---|---|---|---|---|
Item | Cam Lever | Thread type | internal thread | RoHS | yes |
This page is Cam lever with internal thread; thrust washer, stainless steel, inch (04232), part number 04232-05410A1.
You can find the detail information about specifications and dimensions on part number 04232-05410A1.
Configure
Basic Attributes
Handle length(mm)
H
Surface finish body
Size
D1(mm)
Clamping force F(kN)
Hand force FH(N)
A1=Handle length
B=Width
B1
D=Thread
D2
H1=Height
Travel S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04232-05410A0 |
04232-05410AE |
04232-05413A0 |
04232-05413A1 |
04232-05413AE |
04232-15410A1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | H | Surface finish body | Size | D1 (mm) | Clamping force F (kN) | Hand force FH (N) | A1=Handle length | B=Width | B1 | D=Thread | D2 | H1=Height | Travel S | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.15 € | 1 | 4 Days | 52.3 | 11.4 | electropolished | 0 | 15.4 | 2.5 | 100 | 59.1 | 18 | 13 | 10-24 | 8 | 17.2 | 1 | 0.0370 | ||
24.15 € | 1 | 4 Days | 52.3 | 11.4 | electropolished | 0 | 15.4 | 2.5 | 100 | 59.1 | 18 | 13 | 8-32 | 8 | 17.2 | 1 | 0.0370 | ||
21.76 € | 1 | 4 Days | 52.3 | 11.4 | blasted | 0 | 15.4 | 2.5 | 100 | 59.1 | 18 | 13 | 10-24 | 8 | 17.2 | 1 | 0.0370 | ||
21.76 € | 1 | 4 Days | 52.3 | 11.4 | blasted | 0 | 15.4 | 2.5 | 100 | 59.1 | 18 | 13 | 10-32 | 8 | 17.2 | 1 | 0.0370 | ||
21.76 € | 1 | 4 Days | 52.3 | 11.4 | blasted | 0 | 15.4 | 2.5 | 100 | 59.1 | 18 | 13 | 8-32 | 8 | 17.2 | 1 | 0.0370 | ||
28.46 € | 1 | 4 Days | 70.4 | 14.7 | electropolished | 1 | 18 | 4 | 120 | 79.2 | 21.5 | 15 | 10-32 | 9 | 22 | 1.2 | 0.0720 |