Clamping lever, steel, inch (06441) (06441-1A4X45)

Clamping lever, steel, inch (06441) 06441-1A4X45

Product Details:

Manufacturer part number: 06441-1A4X45

Brand: NORELEM

Price: 33.09

Delivery time: 4 Days


Technical Data:

Handle length: 83 mm

H: 40.5

D: 19

Size: 1

X=thread: 3/8-16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06441-1A4X45

Part Number
06441-1A4X45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth A1 D2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

33.09 €

1 4 Days 8340.51913/8-162824107206568.5450.2651

Loading...

  1. 1

Basic information

Main material Steel Component material Steel H1 12
Item Clamping Lever Thread type external thread RoHS yes
PL Edelstahl no

This page is Clamping lever, steel, inch (06441), part number 06441-1A4X45.
You can find the detail information about specifications and dimensions on part number 06441-1A4X45.

Variation of this product

Part Number
06441-1A4X20
06441-1A4X30
06441-1A4X40
06441-1A4X50
06441-1A4X60
06441-1A5X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth A1 D2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

31.59 €

1 4 Days 8340.51913/8-162824107206568.5200.2111

31.59 €

1 4 Days 8340.51913/8-162824107206568.5300.2571

33.09 €

1 4 Days 8340.51913/8-162824107206568.5400.2621

33.09 €

1 4 Days 8340.51913/8-162824107206568.5500.2711

33.09 €

1 4 Days 8340.51913/8-162824107206568.5600.2901

31.59 €

1 4 Days 8340.51911/2-132824107206568.5200.3311

Tech Support