Cam lever adjustable, with external thread; thrust washer stainless steel, inch (04233) (Part Numbers)

Cam lever adjustable, with external thread; thrust washer stainless steel, inch (04233)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Versions: electropolished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04233-95413ADX10
04233-95413ADX15
04233-95413ADX30
04233-95413AEX10
04233-95413AEX15
04233-95413AEX30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Surface finish body Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

28.88 €

1 4 Days 36.29blasted9121.59041.714.411.56-32613.51010.0200

28.88 €

1 4 Days 36.29blasted9121.59041.714.411.56-32613.51510.0210

28.88 €

1 4 Days 36.29blasted9121.59041.714.411.56-32613.53010.0220

28.88 €

1 4 Days 36.29blasted9121.59041.714.411.58-32613.51010.0210

28.88 €

1 4 Days 36.29blasted9121.59041.714.411.58-32613.51510.0220

28.88 €

1 4 Days 36.29blasted9121.59041.714.411.58-32613.53010.0230

Loading...

Basic information

Main material Stainless steel Steel code 1.4305 Component material Stainless steel
Item Cam Lever Thread type external thread Version 1 adjustable
RoHS yes

Tech Support