Cam lever adjustable, steel, inch (04233) (04233-15022A1X20)

Cam lever adjustable, steel, inch (04233) 04233-15022A1X20

Product Details:

Manufacturer part number: 04233-15022A1X20

Brand: NORELEM

Price: 20.93

Delivery time: 4 Days


Technical Data:

Handle length: 70.4 mm

H: 14.5

Size: 1

D1: 18.1 mm

Clamping force F: 4 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04233-15022A1X20

Part Number
04233-15022A1X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

20.93 €

1 4 Days 70.414.5118.1412079.221.51510-32922201.20.0720

Loading...

  1. 1

Basic information

Main material Steel Surface finish body blue-passivated Component material Steel
Item Cam Lever Thread type external thread Version 1 adjustable
RoHS yes

This page is Cam lever adjustable, steel, inch (04233), part number 04233-15022A1X20.
You can find the detail information about specifications and dimensions on part number 04233-15022A1X20.

Variation of this product

Part Number
04233-15022A1X30
04233-15022A1X40
04233-15022A1X50
04233-15022A2X20
04233-15022A2X30
04233-15022A2X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

20.93 €

1 4 Days 70.414.5118.1412079.221.51510-32922301.20.0760

21.54 €

1 4 Days 70.414.5118.1412079.221.51510-32922401.20.0760

21.54 €

1 4 Days 70.414.5118.1412079.221.51510-32922501.20.0750

20.93 €

1 4 Days 70.414.5118.1412079.221.5151/4-20922201.20.0810

20.93 €

1 4 Days 70.414.5118.1412079.221.5151/4-20922301.20.0790

21.54 €

1 4 Days 70.414.5118.1412079.221.5151/4-20922401.20.0790

Tech Support