Cam lever adjustable, with external thread, stainless steel, inch (04233) (04233-05120A0X40)

Cam lever adjustable, with external thread, stainless steel, inch (04233) 04233-05120A0X40

Product Details:

Manufacturer part number: 04233-05120A0X40

Brand: NORELEM

Price: 33.66

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

H: 11.2

Steel code: -

Surface finish body: electropolished

Size: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04233-05120A0X40

Part Number
04233-05120A0X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Steel code Surface finish body Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

33.66 €

1 4 Days 52.311.2-electropolished015.42.510059.1181310-248174010.0430

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Item Cam Lever
Thread type external thread Version 1 adjustable RoHS yes

This page is Cam lever adjustable, with external thread, stainless steel, inch (04233), part number 04233-05120A0X40.
You can find the detail information about specifications and dimensions on part number 04233-05120A0X40.

Variation of this product

Part Number
04233-05120A0X20
04233-05120A0X30
04233-05120A0X50
04233-05120A1X20
04233-05120A1X30
04233-05120A1X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H Steel code Surface finish body Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

32.47 €

1 4 Days 52.311.2-electropolished015.42.510059.1181310-248172010.0420

32.47 €

1 4 Days 52.311.2-electropolished015.42.510059.1181310-248173010.0420

33.66 €

1 4 Days 52.311.2-electropolished015.42.510059.1181310-248175010.0430

32.47 €

1 4 Days 52.311.2-electropolished015.42.510059.1181310-328172010.0420

32.47 €

1 4 Days 52.311.2-electropolished015.42.510059.1181310-328173010.0420

33.66 €

1 4 Days 52.311.2-electropolished015.42.510059.1181310-328174010.0430

Tech Support