Clamping lever, zinc, inch (06410) (06410-1A13)

Clamping lever, zinc, inch (06410) 06410-1A13

Product Details:

Manufacturer part number: 06410-1A13

Brand: NORELEM

Price: 8.69

Delivery time: 4 Days


Technical Data:

Handle length: 39 mm

H: 24.5

D: 10

Main colour: silver metallic

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06410-1A13

Part Number
06410-1A13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Main colour Size X=thread D1
(mm)
No. of teeth A1 D2 D3 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

8.69 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.590.0293

Loading...

  1. 1

Basic information

Main material Zinc Component material Steel Item Clamping Lever
RoHS yes

This page is Clamping lever, zinc, inch (06410), part number 06410-1A13.
You can find the detail information about specifications and dimensions on part number 06410-1A13.

Variation of this product

Part Number
06410-1A01
06410-1A03
06410-1A11
06410-1A21
06410-1A23
06410-1AE1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H D Main colour Size X=thread D1
(mm)
No. of teeth A1 D2 D3 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

8.69 €

1 4 Days 3924.510black110-241316461410.541532.535.590.0290

8.69 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.590.0290

8.69 €

1 4 Days 3924.510black110-321316461410.541532.535.590.0290

8.69 €

1 4 Days 3924.510black11/4-201316461410.541532.535.590.0284

8.69 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.590.0290

8.69 €

1 4 Days 3924.510black18-321316461410.541532.535.590.0300

Tech Support