Clamping lever, zinc, inch (06411) (06411-1A03)

Clamping lever, zinc, inch (06411) 06411-1A03

Product Details:

Manufacturer part number: 06411-1A03

Brand: NORELEM

Price: 12.56

Delivery time: 4 Days


Technical Data:

Handle length: 39 mm

H: 24.5

D: 10

Main colour: silver metallic

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06411-1A03

Part Number
06411-1A03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Main colour Size X=thread D1
(mm)
No. of teeth A1 D2 D3 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

12.56 €

1 4 Days 3924.510silver metallic110-241316461410.541532.535.590.0300

Loading...

  1. 1

Basic information

Main material Zinc Component material Stainless steel Item Clamping Lever
Thread type internal thread RoHS yes

This page is Clamping lever, zinc, inch (06411), part number 06411-1A03.
You can find the detail information about specifications and dimensions on part number 06411-1A03.

Variation of this product

Part Number
06411-1A01
06411-1A11
06411-1A13
06411-1A21
06411-1A23
06411-2A21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H D Main colour Size X=thread D1
(mm)
No. of teeth A1 D2 D3 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

12.56 €

1 4 Days 3924.510black110-241316461410.541532.535.590.0300

12.56 €

1 4 Days 3924.510black110-321316461410.541532.535.590.0280

12.56 €

1 4 Days 3924.510silver metallic110-321316461410.541532.535.590.0300

12.56 €

1 4 Days 3924.510black11/4-201316461410.541532.535.590.0270

12.56 €

1 4 Days 3924.510silver metallic11/4-201316461410.541532.535.590.0290

15.59 €

1 4 Days 6428.513.5black21/4-2018207318.515.56.516.545.549.5120.0740

Tech Support