Clamping lever, stainless steel, electropolished, inch (06441) (06441-11A4X40)

Clamping lever, stainless steel, electropolished, inch (06441) 06441-11A4X40

Product Details:

Manufacturer part number: 06441-11A4X40

Brand: NORELEM

Price: 63.49

Delivery time: 4 Days


Technical Data:

X=thread: 3/8-16

L=thread length: 40

Weight in kg (ERP): 0.2328 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06441-11A4X40

Part Number
06441-11A4X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=thread L=thread length Weight in kg (ERP)
(kg)

63.49 €

1 4 Days 3/8-16400.2328

Loading...

  1. 1

Basic information

Handle length(mm) 83 H 40.5 D 19
Main material Stainless steel Main colour electropolished Component material Stainless steel
Size 1 D1(mm) 28 No. of teeth 24
A1 107 D2 20 H1 12
H3=handle height 65 H4 68.5 Item Clamping Lever
Thread type external thread RoHS yes PL Edelstahl yes

This page is Clamping lever, stainless steel, electropolished, inch (06441), part number 06441-11A4X40.
You can find the detail information about specifications and dimensions on part number 06441-11A4X40.

Variation of this product

Part Number
06441-11A4X20
06441-11A4X30
06441-11A4X45
06441-11A4X50
06441-11A4X60
06441-11A5X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
X=thread L=thread length Weight in kg (ERP)
(kg)

63.07 €

1 4 Days 3/8-16200.2295

63.07 €

1 4 Days 3/8-16300.2347

63.49 €

1 4 Days 3/8-16450.2359

63.49 €

1 4 Days 3/8-16500.2388

63.49 €

1 4 Days 3/8-16600.2439

63.07 €

1 4 Days 1/2-13200.2311

Tech Support