Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06443-5A627X70 |
06443-5A627X80 |
06443-5A627X90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | B | D | Size | X=thread | D1 (mm) | No. of teeth | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | L=thread length | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.17 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | 5/8-11 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 70 | 0.5200 | ||
47.17 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | 5/8-11 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 80 | 0.5300 | ||
47.17 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | 5/8-11 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 90 | 0.5425 |
Loading...
Main material | Steel | Surface finish body | satin finish | Main colour | ruby red RAL3003 |
---|---|---|---|---|---|
Component material | Steel | Surface finish component | black oxidised | Item | Clamping Lever |
Thread type | external thread | RoHS | yes |
Configure
Basic Attributes
Handle length(mm)
H
B
D
Size
X=thread
D1(mm)
No. of teeth
A1=Handle length
D2
H1
H2
H3=handle height
H4
L=thread length
Filter by standard shipping days
Optional Attributes