Clamping lever flat, internal thread, zinc, plastic-coated, inch (06448)

Clamping lever flat, internal thread, zinc, plastic-coated, inch (06448)
· The clamping lever represents reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Flat grip for tight spaces

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06448-2A22
06448-2A32
06448-3A32
06448-3A42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

10.71 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2120.0782

10.71 €

1 4 Days 6528.510.113.525/16-1818.52074.519.16.517.829.232.2120.0764

11.70 €

1 4 Days 803711.71635/16-1821.22291221023.83842140.1272

11.70 €

1 4 Days 803711.71633/8-1621.22291221023.83842140.1252

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body plastic-coated Main colour orange RAL 2004
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type internal thread Version 1 flat RoHS yes

Tech Support