Clamping lever flat, internal thread, zinc, inch (06449) (06449-2A21)

Clamping lever flat, internal thread, zinc, inch (06449) 06449-2A21

Product Details:

Manufacturer part number: 06449-2A21

Brand: NORELEM

Price: 15.19

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 28.5

B: 10.1

D: 13.5

Surface finish body: satin finish


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06449-2A21

Part Number
06449-2A21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Surface finish body Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth PL Edelstahl Weight in kg (ERP)
(kg)

15.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.212-0.0782

Loading...

  1. 1

Basic information

Main material Zinc Component material Stainless steel Surface finish component bright
Item Clamping Lever Thread type internal thread Version 1 flat
RoHS yes

This page is Clamping lever flat, internal thread, zinc, inch (06449), part number 06449-2A21.
You can find the detail information about specifications and dimensions on part number 06449-2A21.

Variation of this product

Part Number
06449-2A2181
06449-2A2182
06449-2A2184
06449-2A31
06449-2A3181
06449-2A3182
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Surface finish body Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth PL Edelstahl Weight in kg (ERP)
(kg)

15.19 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.212no0.0780

15.19 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.212no0.0780

15.19 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.212no0.0780

15.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.212-0.0764

15.19 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900525/16-1818.52074.519.16.517.829.232.212no0.0760

15.19 €

1 4 Days 6528.510.113.5textured mattorange RAL 200425/16-1818.52074.519.16.517.829.232.212no0.0760

Tech Support