Clamping lever, zinc, plastic-coated, inch (06451) (06451-1A02)

Clamping lever, zinc, plastic-coated, inch (06451) 06451-1A02

Product Details:

Manufacturer part number: 06451-1A02

Brand: NORELEM

Price: 11.25

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

H: 24.5

B: 7

D: 10

Main colour: orange RAL 2004


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06451-1A02

Part Number
06451-1A02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

11.25 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.5313490.0314

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body plastic-coated Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type internal thread
RoHS yes

This page is Clamping lever, zinc, plastic-coated, inch (06451), part number 06451-1A02.
You can find the detail information about specifications and dimensions on part number 06451-1A02.

Variation of this product

Part Number
06451-0A12
06451-0A127
06451-0A13
06451-1A027
06451-1A03
06451-1A12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

11.25 €

1 4 Days 3024.5710orange RAL 2004010-3213163714414.5303390.0302

11.25 €

1 4 Days 3024.5710ruby red RAL3003010-3213163714414.5303390.0360

11.25 €

1 4 Days 3024.5710silver metallic010-3213163714414.5303390.0303

11.25 €

1 4 Days 4024.5710ruby red RAL3003110-2413164714414.5313490.0332

11.25 €

1 4 Days 4024.5710silver metallic110-2413164714414.5313490.0352

11.25 €

1 4 Days 4024.5710orange RAL 2004110-3213164714414.5313490.0334

Tech Support