Clamping lever flat, external thread,, zinc, matt textured, inch (06459) (06459-2A21X15)

Clamping lever flat, external thread,, zinc, matt textured, inch (06459) 06459-2A21X15

Product Details:

Manufacturer part number: 06459-2A21X15

Brand: NORELEM

Price: 16.04

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 28.5

B: 10.1

D: 13.5

Surface finish body: satin finish


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06459-2A21X15

Part Number
06459-2A21X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Surface finish body Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length PL Edelstahl Weight in kg (ERP)
(kg)

16.04 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.215-0.0843

Loading...

  1. 1

Basic information

Main material Zinc Component material Stainless steel Surface finish component bright
Item Clamping Lever Thread type external thread Version 1 flat
RoHS yes

This page is Clamping lever flat, external thread,, zinc, matt textured, inch (06459), part number 06459-2A21X15.
You can find the detail information about specifications and dimensions on part number 06459-2A21X15.

Variation of this product

Part Number
06459-2A2181X30
06459-2A2181X40
06459-2A2181X50
06459-2A21X20
06459-2A21X25
06459-2A21X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Surface finish body Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length PL Edelstahl Weight in kg (ERP)
(kg)

16.04 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.230no0.0860

17.24 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.240no0.0880

17.24 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.250no0.0940

16.04 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.220-0.0894

16.04 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.225-0.0850

16.04 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.230-0.0861

Tech Support