Clamping lever flat, external thread, zinc, plastic-coated, inch (06459) (06459-2A22X30)

Clamping lever flat, external thread, zinc, plastic-coated, inch (06459) 06459-2A22X30

Product Details:

Manufacturer part number: 06459-2A22X30

Brand: NORELEM

Price: 16.04

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: -

B: 10.1

D: 13.5

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06459-2A22X30

Part Number
06459-2A22X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

16.04 €

1 4 Days 65-10.113.521/4-2018.52074.519.16.517.829.232.2300.0861

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body plastic-coated Main colour orange RAL 2004
Component material Stainless steel Surface finish component bright Item Clamping Lever
Thread type external thread Version 1 flat RoHS yes

This page is Clamping lever flat, external thread, zinc, plastic-coated, inch (06459), part number 06459-2A22X30.
You can find the detail information about specifications and dimensions on part number 06459-2A22X30.

Variation of this product

Part Number
06459-2A22X15
06459-2A22X20
06459-2A22X25
06459-2A22X40
06459-2A22X50
06459-2A22X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

16.04 €

1 4 Days 6528.510.113.521/4-2018.52074.519.16.517.829.232.2150.0843

16.04 €

1 4 Days 65-10.113.521/4-2018.52074.519.16.517.829.232.2200.0894

16.04 €

1 4 Days 65-10.113.521/4-2018.52074.519.16.517.829.232.2250.0850

17.24 €

1 4 Days 65-10.113.521/4-2018.52074.519.16.517.829.232.2400.0877

17.24 €

1 4 Days 65-10.113.521/4-2018.52074.519.16.517.829.232.2500.0937

17.24 €

1 4 Days 65-10.113.521/4-2018.52074.519.16.517.829.232.2600.0898

Tech Support