Clamping lever with protective cap, zinc, plastic-coated, inch (06461) (06461-92A22X60)

Clamping lever with protective cap, zinc, plastic-coated, inch (06461) 06461-92A22X60

Product Details:

Manufacturer part number: 06461-92A22X60

Brand: NORELEM

Price: 18.81

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 32

B: 9.5

D: 13.5

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06461-92A22X60

Part Number
06461-92A22X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

18.81 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5600.0930

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body plastic-coated Main colour orange RAL 2004
Component material Stainless steel Item Clamping Lever Thread type external thread
Version 1 with protective cap RoHS yes

This page is Clamping lever with protective cap, zinc, plastic-coated, inch (06461), part number 06461-92A22X60.
You can find the detail information about specifications and dimensions on part number 06461-92A22X60.

Variation of this product

Part Number
06461-92A22X30
06461-92A22X40
06461-92A22X50
06461-92A32X15
06461-92A32X20
06461-92A32X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

17.69 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5500.0920

17.69 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5150.0880

17.69 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5200.0890

17.69 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5250.0910

Tech Support