Clamping lever with push button, internal thread, plastic, inch (06600) (06600-711A2)

Clamping lever with push button, internal thread, plastic, inch (06600) 06600-711A2

Product Details:

Manufacturer part number: 06600-711A2

Brand: NORELEM

Price: 5.75

Delivery time: 4 Days


Technical Data:

A: 40

H: 25.5

B: 7.5

D: 10

Main colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06600-711A2

Part Number
06600-711A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A H B D Main colour Component colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

5.75 €

1 4 Days 4025.57.510black grey RAL 7021traffic red RAL 302011/4-2013164714.54153033.590.0119

Loading...

  1. 1

Basic information

Main material Plastic Component material Steel Item Clamping Lever
Thread type internal thread Version 1 with push button RoHS yes

This page is Clamping lever with push button, internal thread, plastic, inch (06600), part number 06600-711A2.
You can find the detail information about specifications and dimensions on part number 06600-711A2.

Variation of this product

Part Number
06600-711A0
06600-711A1
06600-711AE
06600-712A2
06600-712A3
06600-713A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A H B D Main colour Component colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

5.75 €

1 4 Days 4025.57.510black grey RAL 7021traffic red RAL 3020110-2413164714.54153033.590.0130

5.75 €

1 4 Days 4025.57.510black grey RAL 7021traffic red RAL 3020110-3213164714.54153033.590.0130

5.75 €

1 4 Days 4025.57.510black grey RAL 7021traffic red RAL 302018-3213164714.54153033.590.0130

6.80 €

1 4 Days 6529.59.513.5black grey RAL 7021traffic red RAL 302021/4-2018207519.56.517.541.545.5120.0290

6.80 €

1 4 Days 6529.59.513.5black grey RAL 7021traffic red RAL 302025/16-1818207519.56.517.541.545.5120.0263

8.43 €

1 4 Days 8038.51116black grey RAL 7021traffic red RAL 302035/16-1821.52291.523102453.558140.0290

Tech Support