Clamping lever with plastic handle, internal thread, inch (06600) (06600-1A12)

Clamping lever with plastic handle, internal thread, inch (06600) 06600-1A12

Product Details:

Manufacturer part number: 06600-1A12

Brand: NORELEM

Price: 5.75

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

H: 24.5

B: 7.5

D: 10

Main colour: orange RAL 2004


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06600-1A12

Part Number
06600-1A12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

5.75 €

1 4 Days 4024.57.510orange RAL 2004110-3213164714.54153033.590.0132

Loading...

  1. 1

Basic information

Main material Plastic Component material Steel Item Clamping Lever
Thread type internal thread RoHS yes

This page is Clamping lever with plastic handle, internal thread, inch (06600), part number 06600-1A12.
You can find the detail information about specifications and dimensions on part number 06600-1A12.

Variation of this product

Part Number
06600-1A084
06600-1A086
06600-1A087
06600-1A184
06600-1A186
06600-1A187
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

5.75 €

1 4 Days 4024.57.510traffic red RAL 3020110-2413164714.54153033.590.0130

5.75 €

1 4 Days 4024.57.510signal green RAL 6032110-2413164714.54153033.590.0144

5.75 €

1 4 Days 4024.57.510traffic blue RAL 5017110-2413164714.54153033.590.0127

5.75 €

1 4 Days 4024.57.510traffic red RAL 3020110-3213164714.54153033.590.0130

5.75 €

1 4 Days 4024.57.510signal green RAL 6032110-3213164714.54153033.590.0144

5.75 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.590.0127

Tech Support