Clamping lever with plastic handle external thread, inch (06610) (Part Numbers)

Clamping lever with plastic handle external thread, inch (06610)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06610-1A187X25
06610-1A187X30
06610-1A187X35
06610-1A187X40
06610-1A187X45
06610-1A187X50
06610-1A216X10
06610-1A216X15
06610-1A216X20
06610-1A216X25
06610-1A216X30
06610-1A216X35
06610-1A216X40
06610-1A216X45
06610-1A216X50
06610-1A284X10
06610-1A284X15
06610-1A284X20
06610-1A284X25
06610-1A284X30
06610-1A284X35
06610-1A284X40
06610-1A284X45
06610-1A284X50
06610-1A286X10
06610-1A286X15
06610-1A286X20
06610-1A286X25
06610-1A286X30
06610-1A286X35
06610-1A286X40
06610-1A286X45
06610-1A286X50
06610-1A287X10
06610-1A287X15
06610-1A287X20
06610-1A287X25
06610-1A287X30
06610-1A287X35
06610-1A287X40
06610-1A287X45
06610-1A287X50
06610-2A21X15
06610-2A21X20
06610-2A21X25
06610-2A21X30
06610-2A21X35
06610-2A21X40
06610-2A21X45
06610-2A21X50
06610-2A21X55
06610-2A21X60
06610-2A22X15
06610-2A22X20
06610-2A22X25
06610-2A22X30
06610-2A22X35
06610-2A22X40
06610-2A22X45
06610-2A22X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

6.29 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5250.0170

6.29 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5300.0202

7.04 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5350.0180

7.04 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5400.0206

7.04 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5450.0190

7.04 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5500.0227

6.29 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5100.0174

6.29 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5150.0184

6.29 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5200.0201

6.29 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5250.0203

6.29 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5300.0209

7.04 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5350.0198

7.04 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5400.0225

7.04 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5450.0217

7.04 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5500.0252

6.29 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5100.0175

6.29 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5150.0184

6.29 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5200.0180

6.29 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5250.0200

6.29 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5300.0209

7.04 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5350.0217

7.04 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5400.0228

7.04 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5450.0218

7.04 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5500.0252

6.29 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5100.0175

6.29 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5150.0183

6.29 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5200.0200

6.29 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5250.0180

6.29 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5300.0208

7.04 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5350.0198

7.04 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5400.0210

7.04 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5450.0217

7.04 €

1 4 Days 4024.57.510signal green RAL 603211/4-2013164714.54153033.5500.0160

6.29 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5100.0175

6.29 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5150.0183

6.29 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5200.0193

6.29 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5250.0204

6.29 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5300.0208

7.04 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5350.0216

7.04 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5400.0234

7.04 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5450.0217

7.04 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.5500.0123

7.51 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5150.0360

7.51 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5200.0370

7.51 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5250.0380

7.51 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5300.3889

8.17 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5350.0420

8.17 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5400.0420

8.17 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5450.0420

8.17 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5500.0420

8.17 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5550.0460

8.17 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5600.0480

7.51 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5150.0368

7.51 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5200.0379

7.51 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5250.0386

7.51 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5300.0394

8.17 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5350.0404

8.17 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5400.0410

8.17 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5450.0418

8.17 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5500.0459

Loading...

Basic information

Main material Plastic Component material Steel Item Clamping Lever
Thread type external thread RoHS yes

Tech Support