Clamping lever with push button, external thread, plastic, inch (06611) (Part Numbers)

Clamping lever with push button, external thread, plastic, inch (06611)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Push button eases the release and makes handling the lever safer.

· Various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06611-731A2X50
06611-732A2X15
06611-732A2X20
06611-732A2X25
06611-732A2X30
06611-732A2X40
06611-732A2X50
06611-732A2X60
06611-732A3X15
06611-732A3X20
06611-732A3X25
06611-732A3X30
06611-732A3X40
06611-732A3X50
06611-732A3X60
06611-732A4X20
06611-732A4X25
06611-732A4X30
06611-732A4X40
06611-732A4X50
06611-732A4X60
06611-733A3X20
06611-733A3X25
06611-733A3X30
06611-733A3X40
06611-733A3X50
06611-733A3X60
06611-733A4X20
06611-733A4X25
06611-733A4X30
06611-733A4X40
06611-733A4X50
06611-733A4X60
06611-734A5X25
06611-734A5X30
06611-734A5X40
06611-734A5X50
06611-734A5X60
06611-735A6X30
06611-735A6X40
06611-735A6X50
06611-735A6X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A H B D Main colour Component colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

10.76 €

1 4 Days 4025.57.510traffic red RAL 3020black grey RAL 702111/4-2013164714.54153033.5500.0220

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702121/4-2018207519.56.517.541.545.5150.0340

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702121/4-2018207519.56.517.541.545.5200.0350

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702121/4-2018207519.56.517.541.545.5250.0360

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702121/4-2018207519.56.517.541.545.5300.0360

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702121/4-2018207519.56.517.541.545.5400.0400

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702121/4-2018207519.56.517.541.545.5500.0480

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702121/4-2018207519.56.517.541.545.5600.0490

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702125/16-1818207519.56.517.541.545.5150.0360

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702125/16-1818207519.56.517.541.545.5200.0380

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702125/16-1818207519.56.517.541.545.5250.0390

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702125/16-1818207519.56.517.541.545.5300.0410

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702125/16-1818207519.56.517.541.545.5400.0440

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702125/16-1818207519.56.517.541.545.5500.0470

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702125/16-1818207519.56.517.541.545.5600.0500

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702123/8-1618207519.56.517.541.545.5200.0380

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702123/8-1618207519.56.517.541.545.5250.0390

12.03 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702123/8-1618207519.56.517.541.545.5300.0410

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702123/8-1618207519.56.517.541.545.5400.0440

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702123/8-1618207519.56.517.541.545.5500.0470

12.83 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702123/8-1618207519.56.517.541.545.5600.0510

14.66 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702135/16-1821.52291.523102453.558200.0650

14.66 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702135/16-1821.52291.523102453.558250.0650

14.66 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702135/16-1821.52291.523102453.558300.0680

15.93 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702135/16-1821.52291.523102453.558400.0700

15.93 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702135/16-1821.52291.523102453.558500.0730

15.93 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702135/16-1821.52291.523102453.558600.0780

14.66 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702133/8-1621.52291.523102453.558200.0670

14.66 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702133/8-1621.52291.523102453.558250.0690

14.66 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702133/8-1621.52291.523102453.558300.0730

15.93 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702133/8-1621.52291.523102453.558400.0770

15.93 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702133/8-1621.52291.523102453.558500.0840

15.93 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702133/8-1621.52291.523102453.558600.0880

20.45 €

1 4 Days 9544.61319traffic red RAL 3020black grey RAL 702141/2-1325.52410927.510266166250.1150

20.45 €

1 4 Days 9544.61319traffic red RAL 3020black grey RAL 702141/2-1325.52410927.510266166300.1220

23.24 €

1 4 Days 9544.61319traffic red RAL 3020black grey RAL 702141/2-1325.52410927.510266166400.1270

23.24 €

1 4 Days 9544.61319traffic red RAL 3020black grey RAL 702141/2-1325.52410927.510266166500.1320

23.24 €

1 4 Days 9544.61319traffic red RAL 3020black grey RAL 702141/2-1325.52410927.510266166600.1370

25.24 €

1 4 Days 11050.615.523traffic red RAL 3020black grey RAL 702155/8-11302612632.512337277300.1990

27.53 €

1 4 Days 11050.615.523traffic red RAL 3020black grey RAL 702155/8-11302612632.512337277400.2110

27.53 €

1 4 Days 11050.615.523traffic red RAL 3020black grey RAL 702155/8-11302612632.512337277500.2260

27.53 €

1 4 Days 11050.615.523traffic red RAL 3020black grey RAL 702155/8-11302612632.512337277600.2360

Loading...

Basic information

Main material Plastic Component material Stainless steel Item Clamping Lever
Thread type external thread Version 1 with push button RoHS yes

Tech Support