Clamping lever ECO with internal thread, plastic, inch (06613-03) (06613-03-3A41)

Clamping lever ECO with internal thread, plastic, inch (06613-03) 06613-03-3A41

Product Details:

Manufacturer part number: 06613-03-3A41

Brand: NORELEM

Price: 5.55

Delivery time: 4 Days


Technical Data:

Handle length: 80.3 mm

H: 40

B: 11.7

D: 17

Main colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06613-03-3A41

Part Number
06613-03-3A41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Component material Surface finish component Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

5.55 €

1 4 Days 80.34011.717black grey RAL 7021Steelblue-passivated33/8-1621.291.322.21031.458.153.3120.0370

Loading...

  1. 1

Basic information

Main material Plastic No. of teeth 12 Item Clamping Lever
Thread type internal thread Version 1 eco RoHS yes
PL Edelstahl no

This page is Clamping lever ECO with internal thread, plastic, inch (06613-03), part number 06613-03-3A41.
You can find the detail information about specifications and dimensions on part number 06613-03-3A41.

Variation of this product

Part Number
06613-03-1A184
06613-03-1AE1
06613-03-1AE84
06613-03-2A11
06613-03-2A184
06613-03-3A484
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Component material Surface finish component Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

3.82 €

1 4 Days 39.922.77.910traffic red RAL 3020Brassbright110-3213.246.813.8515.231.828.960.0100

3.82 €

1 4 Days 39.922.77.910black grey RAL 7021Brassbright18-3213.246.813.8515.231.828.960.0080

3.82 €

1 4 Days 39.922.77.910traffic red RAL 3020Brassbright18-3213.246.813.8515.231.828.960.0080

4.51 €

1 4 Days 65.227.410.513.5black grey RAL 7021Brassbright210-3218.87519.55.520.741.9387.50.0180

4.51 €

1 4 Days 65.227.410.513.5traffic red RAL 3020Brassbright210-3218.87519.55.520.741.9387.50.0180

5.55 €

1 4 Days 80.34011.717traffic red RAL 3020Steelblue-passivated33/8-1621.291.322.21031.458.153.3120.0370

Tech Support