Clamping lever with safety function with internal thread, plastic, inch (06613-10) (06613-10-2A11)

Clamping lever with safety function with internal thread, plastic, inch (06613-10) 06613-10-2A11

Product Details:

Manufacturer part number: 06613-10-2A11

Brand: NORELEM

Price: 9.01

Delivery time: 4 Days


Technical Data:

Handle length: 65.2 mm

H: 27.4

B: 10.5

D: 13.5

Main colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06613-10-2A11

Part Number
06613-10-2A11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth RoHS Weight in kg (ERP)
(kg)

9.01 €

1 4 Days 65.227.410.513.5black grey RAL 7021210-3218.87519.55.520.741.9388-0.0180

Loading...

  1. 1

Basic information

Main material Plastic Component material Steel Surface finish component blue-passivated
No. of teeth 12 Item Clamping Lever Thread type internal thread
Version 1 with safety function PL Edelstahl no

This page is Clamping lever with safety function with internal thread, plastic, inch (06613-10), part number 06613-10-2A11.
You can find the detail information about specifications and dimensions on part number 06613-10-2A11.

Variation of this product

Part Number
06613-10-1A184
06613-10-1AE1
06613-10-1AE84
06613-10-2A184
06613-10-2A21
06613-10-2A284
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth RoHS Weight in kg (ERP)
(kg)

7.65 €

1 4 Days 39.922.77.910traffic red RAL 3020110-3213.246.813.8515.231.828.96yes0.0100

7.65 €

1 4 Days 39.922.77.910black grey RAL 702118-3213.246.813.8515.231.828.96yes0.0080

7.65 €

1 4 Days 39.922.77.910traffic red RAL 302018-3213.246.813.8515.231.828.96yes0.0080

9.01 €

1 4 Days 65.227.410.513.5traffic red RAL 3020210-3218.87519.55.520.741.9388-0.0180

9.01 €

1 4 Days 65.227.410.513.5black grey RAL 702121/4-2018.87519.55.520.741.9388-0.0155

9.01 €

1 4 Days 65.227.410.513.5traffic red RAL 302021/4-2018.87519.55.520.741.9388-0.0155

Tech Support