Clamping lever with safety function with external thread, plastic, inch (06613-11) (06613-11-1AE1X20)

Clamping lever with safety function with external thread, plastic, inch (06613-11) 06613-11-1AE1X20

Product Details:

Manufacturer part number: 06613-11-1AE1X20

Brand: NORELEM

Price: 7.91

Delivery time: 4 Days


Technical Data:

Handle length: 39.9 mm

H: 22.7

B: 7.9

D: 10

Main colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06613-11-1AE1X20

Part Number
06613-11-1AE1X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

7.91 €

1 4 Days 39.922.77.910black grey RAL 702118-3213.246.813.8515.231.828.9200.0090

Loading...

  1. 1

Basic information

Main material Plastic Component material Steel Surface finish component blue-passivated
No. of teeth 12 Item Clamping Lever Thread type external thread
Version 1 with safety function RoHS yes PL Edelstahl no

This page is Clamping lever with safety function with external thread, plastic, inch (06613-11), part number 06613-11-1AE1X20.
You can find the detail information about specifications and dimensions on part number 06613-11-1AE1X20.

Variation of this product

Part Number
06613-11-1A184X10
06613-11-1A184X20
06613-11-1AE1X10
06613-11-1AE84X10
06613-11-1AE84X20
06613-11-2A11X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

7.91 €

1 4 Days 39.922.77.910traffic red RAL 3020110-3213.246.813.8515.231.828.9100.0080

7.91 €

1 4 Days 39.922.77.910traffic red RAL 3020110-3213.246.813.8515.231.828.9200.0090

7.91 €

1 4 Days 39.922.77.910black grey RAL 702118-3213.246.813.8515.231.828.9100.0080

7.91 €

1 4 Days 39.922.77.910traffic red RAL 302018-3213.246.813.8515.231.828.9100.0080

7.91 €

1 4 Days 39.922.77.910traffic red RAL 302018-3213.246.813.8515.231.828.9200.0090

9.30 €

1 4 Days 65.227.410.513.5black grey RAL 7021210-3218.87519.55.520.741.938200.0160

Tech Support