Rotary lever clamp, hydraulic, form A double-acting (04624) (04624-20-161304)

Rotary lever clamp, hydraulic, form A double-acting (04624) 04624-20-161304

Product Details:

Manufacturer part number: 04624-20-161304

Brand: NORELEM

Price: 373.86

Delivery time: 4 Days


Technical Data:

L: 32

H: 20

B: 34

D: 23

L2: 4.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04624-20-161304

Part Number
04624-20-161304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L H B D L2 D1
(mm)
B1 Effective piston area
(cm²)
G G1 H1 H2 H3 H4 H5 H6 H7 L1 L3 L4 L5 Piston force at 100 bar
(kN)
Piston force at 400 bar
(kN)
Piston Ø R Volume
(cm³)
Weight in kg (ERP)
(kg)

373.86 €

1 4 Days 322034234.524252.83M5M5x12262810.526.5171326239.510102.811.31614.22.030.1969

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form A
Connection type drilled channels Form definition double-acting Item rotary lever clamp
Version 1 hydraulic RoHS yes PL Edelstahl no

This page is Rotary lever clamp, hydraulic, form A double-acting (04624), part number 04624-20-161304.
You can find the detail information about specifications and dimensions on part number 04624-20-161304.

Variation of this product

Part Number
04624-20-121304
04624-20-201304
04624-20-251304
04624-20-321304
04624-20-401304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L H B D L2 D1
(mm)
B1 Effective piston area
(cm²)
G G1 H1 H2 H3 H4 H5 H6 H7 L1 L3 L4 L5 Piston force at 100 bar
(kN)
Piston force at 400 bar
(kN)
Piston Ø R Volume
(cm³)
Weight in kg (ERP)
(kg)

312.50 €

1 4 Days 26152719.43.752019.51.77M4M4x821217.521.514112318.58.757.57.51.771210.61.060.0950

408.09 €

1 4 Days 40254029530304.52M6M6x1032.5359331714313013.51112.54.5182015.74.520.5500

438.84 €

1 4 Days 4931.2552356.753638.56.15M8M8x123743.7511.53820153335.514.751115.636.1524.62518.78.820.8600

536.82 €

1 4 Days 624066438.5454910.17M10M10x15425613432317384518.592010.140.63219.716.271.7600

601.68 €

1 4 Days 745078539.5555915.9M12M12x18477017.5482519405521.5122515.963.64024.731.82.6300

Tech Support