Rotary lever clamp, hydraulic, form B single-acting (04624)

Rotary lever clamp, hydraulic, form B single-acting (04624)
· No lateral forces during clamping

· Low mounting dimensions.

· Wide selection of levers

· Collision-free accessibility to the workpiece

· Lineless pressure supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04624-20-122304
04624-20-162304
04624-20-202304
04624-20-252304
04624-20-322304
04624-20-402304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L H B L2 D1
(mm)
B1 Effective piston area
(cm²)
G G1 H1 H2 H3 H4 L1 L3 L4 L5 Piston force at 100 bar
(kN)
Piston force at 400 bar
(kN)
Piston Ø R Volume
(cm³)
Weight in kg (ERP)
(kg)

282.03 €

1 4 Days 2615273.752019.51.13M4M4x823217.523.518.58.757.57.51.14.41210.60.680.0951

296.80 €

1 4 Days 3220344.524252.01M5M5x12262810.526.5239.510101.981614.21.610.1881

329.28 €

1 4 Days 402540530303.14M6M6x1032.5359333013.513.512.5312.42015.73.140.3361

397.21 €

1 4 Days 4931.25526.753638.54.91M8M8x123743.7511.53835.514.751115.634.719.42518.76.140.7000

425.04 €

1 4 Days 6240668.545498.04M10M10x15475611.5484518.59207.8323219.712.91.4000

473.34 €

1 4 Days 7450789.5555912.57M12M12x18557017.5565521.5122512.3504024.725.22.4600

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form B
Connection type drilled channels Form definition single-acting Item rotary lever clamp
Version 1 hydraulic RoHS yes PL Edelstahl no

Tech Support