Clamping lever, metal detectable, polyamide (06613-05)

Clamping lever, metal detectable, polyamide (06613-05)
· Metal detectable

· Detections volume ≥ 0.027 cm³.

· Foodstuff conform material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06613-05-14206
06613-05-14208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=thread T=thread depth Version 1 RoHS Weight in kg (ERP)
(kg)

16.86 €

1 4 Days M68--0.0160

17.68 €

1 4 Days M89metal detectableyes0.0175

Loading...

  1. 1

Basic information

Handle length(mm) 65.2 H 27.4 B 10.5
D 13.5 Main material Polyamide Steel code 1.4404
Main colour black grey RAL 7021 Component material Stainless steel Surface finish component bright
Size 2 D1(mm) 18.8 No. of teeth 12
A1=Handle length 75 D2 19.5 H1 5.5
H2 20.7 H3=handle height 41.9 H4 38
Item Clamping Lever Thread type internal thread Approval / Certification FDA + EU10/2011
PL Edelstahl yes

Tech Support