Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06613-06-14206X20 |
06613-06-14206X25 |
06613-06-14208X20 |
06613-06-14208X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | X=thread | L=thread length | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|
19.61 € | 1 | 4 Days | M6 | 20 | 0.0300 | ||
19.68 € | 1 | 4 Days | M6 | 25 | 0.0350 | ||
19.82 € | 1 | 4 Days | M8 | 20 | 0.0250 | ||
20.71 € | 1 | 4 Days | M8 | 40 | 0.0300 |
Loading...
Handle length(mm) | 65.2 | H | 27.4 | B | 10.5 |
---|---|---|---|---|---|
D | 13.5 | Main material | Polyamide | Steel code | 1.4404 |
Main colour | black grey RAL 7021 | Component material | Stainless steel | Surface finish component | bright |
Size | 2 | D1(mm) | 18.8 | No. of teeth | 12 |
A1=Handle length | 75 | D2 | 19.5 | H1 | 5.5 |
H2 | 20.7 | H3=handle height | 41.9 | H4 | 38 |
Item | Clamping Lever | Thread type | external thread | Version 1 | metal detectable |
Approval / Certification | FDA + EU10/2011 | RoHS | yes | PL Edelstahl | yes |