Clamping lever with clamp force intensifier and internal thread, zinc, matt textured (06450) (06450-10-208181)

Clamping lever with clamp force intensifier and internal thread, zinc, matt textured (06450) 06450-10-208181

Product Details:

Manufacturer part number: 06450-10-208181

Brand: NORELEM

Price: 24.11

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 38.5

B: 10

Main colour: jet black RAL 9005

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-10-208181

Part Number
06450-10-208181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B Main colour Size X=thread A1=Handle length D2 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

24.11 €

1 4 Days 6538.510jet black RAL 90052M877.52527.752.655.6220.0650

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever T1 10
Thread type internal thread Version 1 with clamp force intensifier RoHS yes
PL Edelstahl no

This page is Clamping lever with clamp force intensifier and internal thread, zinc, matt textured (06450), part number 06450-10-208181.
You can find the detail information about specifications and dimensions on part number 06450-10-208181.

Variation of this product

Part Number
06450-10-208182
06450-10-208183
06450-10-208184
06450-10-208185
06450-10-208186
06450-10-208187
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B Main colour Size X=thread A1=Handle length D2 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

24.11 €

1 4 Days 6538.510orange RAL 20042M877.52527.752.655.6220.0650

24.11 €

1 4 Days 6538.510colza yellow RAL 10212M877.52527.752.655.6220.0650

24.11 €

1 4 Days 6538.510traffic red RAL 30202M877.52527.752.655.6220.0650

24.11 €

1 4 Days 6538.510signal green RAL 60322M877.52527.752.655.6220.0650

24.11 €

1 4 Days 6538.510traffic blue RAL 50172M877.52527.752.655.6220.0650

24.11 €

1 4 Days 6538.510light grey RAL 70352M877.52527.752.655.6220.0650

Tech Support