Clamping lever with clamp force intensifier and external thread, zinc, matt textured (06460) (06460-10-208181X10)

Clamping lever with clamp force intensifier and external thread, zinc, matt textured (06460) 06460-10-208181X10

Product Details:

Manufacturer part number: 06460-10-208181X10

Brand: NORELEM

Price: 25.82

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 38.5

B: 10

Main colour: jet black RAL 9005

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06460-10-208181X10

Part Number
06460-10-208181X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B Main colour Size X=thread A1=Handle length D2 H2 H3=handle height H4 L=thread length T1 Weight in kg (ERP)
(kg)

25.82 €

1 4 Days 6538.510jet black RAL 90052M877.52527.752.655.610100.0700

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread
Version 1 with clamp force intensifier RoHS yes PL Edelstahl no

This page is Clamping lever with clamp force intensifier and external thread, zinc, matt textured (06460), part number 06460-10-208181X10.
You can find the detail information about specifications and dimensions on part number 06460-10-208181X10.

Variation of this product

Part Number
06460-10-208181X20
06460-10-208181X30
06460-10-208181X40
06460-10-208182X10
06460-10-208182X20
06460-10-208182X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B Main colour Size X=thread A1=Handle length D2 H2 H3=handle height H4 L=thread length T1 Weight in kg (ERP)
(kg)

25.82 €

1 4 Days 6538.510jet black RAL 90052M877.52527.752.655.620100.0710

25.82 €

1 4 Days 6538.510jet black RAL 90052M877.52527.752.655.630100.0720

26.22 €

1 4 Days 6538.510jet black RAL 90052M877.52527.752.655.640100.0730

25.82 €

1 4 Days 6538.510orange RAL 20042M877.52527.752.655.610100.0700

25.82 €

1 4 Days 6538.510orange RAL 20042M877.52527.752.655.620100.0710

25.82 €

1 4 Days 6538.510orange RAL 20042M877.52527.752.655.630100.0720

Tech Support