Clamping lever with clamp force intensifier and external thread, zinc, matt textured (06461) (Part Numbers)

Clamping lever with clamp force intensifier and external thread, zinc, matt textured (06461)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-10-310188X15
06461-10-310188X30
06461-10-310188X40
06461-10-310188X50
06461-10-410181X20
06461-10-410181X30
06461-10-410181X40
06461-10-410181X50
06461-10-410182X20
06461-10-410182X30
06461-10-410182X40
06461-10-410182X50
06461-10-410183X20
06461-10-410183X30
06461-10-410183X40
06461-10-410183X50
06461-10-410184X20
06461-10-410184X30
06461-10-410184X40
06461-10-410184X50
06461-10-410185X20
06461-10-410185X30
06461-10-410185X40
06461-10-410185X50
06461-10-410186X20
06461-10-410186X30
06461-10-410186X40
06461-10-410186X50
06461-10-410187X20
06461-10-410187X30
06461-10-410187X40
06461-10-410187X50
06461-10-410188X20
06461-10-410188X30
06461-10-410188X40
06461-10-410188X50
06461-10-512181X20
06461-10-512181X30
06461-10-512181X40
06461-10-512181X50
06461-10-512182X20
06461-10-512182X30
06461-10-512182X40
06461-10-512182X50
06461-10-512183X20
06461-10-512183X30
06461-10-512183X40
06461-10-512183X50
06461-10-512184X20
06461-10-512184X30
06461-10-512184X40
06461-10-512184X50
06461-10-512185X20
06461-10-512185X30
06461-10-512185X40
06461-10-512185X50
06461-10-512186X20
06461-10-512186X30
06461-10-512186X40
06461-10-512186X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B Main colour Size X=thread A1=Handle length D2 H2 H3=handle height H4 L=thread length T1 Weight in kg (ERP)
(kg)

39.08 €

1 4 Days 804711.2window grey RAL 70403M10953033.964.468.615100.1230

39.08 €

1 4 Days 804711.2window grey RAL 70403M10953033.964.468.630100.1280

39.79 €

1 4 Days 804711.2window grey RAL 70403M10953033.964.468.640100.1330

39.79 €

1 4 Days 804711.2window grey RAL 70403M10953033.964.468.650100.1380

42.24 €

1 4 Days 9553.113.2jet black RAL 90054M101103037.272.877.320-0.1600

42.24 €

1 4 Days 9553.113.2jet black RAL 90054M101103037.272.877.330-0.1650

43.94 €

1 4 Days 9553.113.2jet black RAL 90054M101103037.272.877.340-0.1700

43.94 €

1 4 Days 9553.113.2jet black RAL 90054M101103037.272.877.350-0.1750

42.24 €

1 4 Days 9553.113.2orange RAL 20044M101103037.272.877.320-0.1600

42.24 €

1 4 Days 9553.113.2orange RAL 20044M101103037.272.877.330-0.1650

43.94 €

1 4 Days 9553.113.2orange RAL 20044M101103037.272.877.340-0.1700

43.94 €

1 4 Days 9553.113.2orange RAL 20044M101103037.272.877.350-0.1750

42.24 €

1 4 Days 9553.113.2colza yellow RAL 10214M101103037.272.877.320-0.1600

42.24 €

1 4 Days 9553.113.2colza yellow RAL 10214M101103037.272.877.330-0.1650

43.94 €

1 4 Days 9553.113.2colza yellow RAL 10214M101103037.272.877.340-0.1700

43.94 €

1 4 Days 9553.113.2colza yellow RAL 10214M101103037.272.877.350-0.1750

42.24 €

1 4 Days 9553.113.2traffic red RAL 30204M101103037.272.877.320-0.1600

42.24 €

1 4 Days 9553.113.2traffic red RAL 30204M101103037.272.877.330-0.1650

43.94 €

1 4 Days 9553.113.2traffic red RAL 30204M101103037.272.877.340-0.1700

43.94 €

1 4 Days 9553.113.2traffic red RAL 30204M101103037.272.877.350-0.1750

42.24 €

1 4 Days 9553.113.2signal green RAL 60324M101103037.272.877.320-0.1600

42.24 €

1 4 Days 9553.113.2signal green RAL 60324M101103037.272.877.330-0.1650

43.94 €

1 4 Days 9553.113.2signal green RAL 60324M101103037.272.877.340-0.1700

43.94 €

1 4 Days 9553.113.2signal green RAL 60324M101103037.272.877.350-0.1750

42.24 €

1 4 Days 9553.113.2traffic blue RAL 50174M101103037.272.877.320-0.1600

42.24 €

1 4 Days 9553.113.2traffic blue RAL 50174M101103037.272.877.330-0.1650

43.94 €

1 4 Days 9553.113.2traffic blue RAL 50174M101103037.272.877.340-0.1700

43.94 €

1 4 Days 9553.113.2traffic blue RAL 50174M101103037.272.877.350-0.1750

42.24 €

1 4 Days 9553.113.2light grey RAL 70354M101103037.272.877.320-0.1600

42.24 €

1 4 Days 9553.113.2light grey RAL 70354M101103037.272.877.330-0.1650

43.94 €

1 4 Days 9553.113.2light grey RAL 70354M101103037.272.877.340-0.1700

43.94 €

1 4 Days 9553.113.2light grey RAL 70354M101103037.272.877.350-0.1750

42.24 €

1 4 Days 9553.113.2window grey RAL 70404M101103037.272.877.320-0.1600

42.24 €

1 4 Days 9553.113.2window grey RAL 70404M101103037.272.877.330-0.1650

43.94 €

1 4 Days 9553.113.2window grey RAL 70404M101103037.272.877.340-0.1700

43.94 €

1 4 Days 9553.113.2window grey RAL 70404M101103037.272.877.350-0.1750

48.58 €

1 4 Days 11059.115.4jet black RAL 90055M12127.53541.98387.520100.2560

48.58 €

1 4 Days 11059.115.4jet black RAL 90055M12127.53541.98387.530100.2630

51.28 €

1 4 Days 11059.115.4jet black RAL 90055M12127.53541.98387.540100.2700

51.28 €

1 4 Days 11059.115.4jet black RAL 90055M12127.53541.98387.550100.2770

48.58 €

1 4 Days 11059.115.4orange RAL 20045M12127.53541.98387.520100.2560

48.58 €

1 4 Days 11059.115.4orange RAL 20045M12127.53541.98387.530100.2630

51.28 €

1 4 Days 11059.115.4orange RAL 20045M12127.53541.98387.540100.2700

51.28 €

1 4 Days 11059.115.4orange RAL 20045M12127.53541.98387.550100.2770

48.58 €

1 4 Days 11059.115.4colza yellow RAL 10215M12127.53541.98387.520100.2560

48.58 €

1 4 Days 11059.115.4colza yellow RAL 10215M12127.53541.98387.530100.2630

51.28 €

1 4 Days 11059.115.4colza yellow RAL 10215M12127.53541.98387.540100.2700

51.28 €

1 4 Days 11059.115.4colza yellow RAL 10215M12127.53541.98387.550100.2770

48.58 €

1 4 Days 11059.115.4traffic red RAL 30205M12127.53541.98387.520100.2560

48.58 €

1 4 Days 11059.115.4traffic red RAL 30205M12127.53541.98387.530100.2630

51.28 €

1 4 Days 11059.115.4traffic red RAL 30205M12127.53541.98387.540100.2700

51.28 €

1 4 Days 11059.115.4traffic red RAL 30205M12127.53541.98387.550100.2770

48.58 €

1 4 Days 11059.115.4signal green RAL 60325M12127.53541.98387.520100.2560

48.58 €

1 4 Days 11059.115.4signal green RAL 60325M12127.53541.98387.530100.2630

51.28 €

1 4 Days 11059.115.4signal green RAL 60325M12127.53541.98387.540100.2700

51.28 €

1 4 Days 11059.115.4signal green RAL 60325M12127.53541.98387.550100.2770

48.58 €

1 4 Days 11059.115.4traffic blue RAL 50175M12127.53541.98387.520100.2560

48.58 €

1 4 Days 11059.115.4traffic blue RAL 50175M12127.53541.98387.530100.2630

51.28 €

1 4 Days 11059.115.4traffic blue RAL 50175M12127.53541.98387.540100.2700

51.28 €

1 4 Days 11059.115.4traffic blue RAL 50175M12127.53541.98387.550100.2770

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type external thread
Version 1 with clamp force intensifier RoHS yes PL Edelstahl no

Tech Support