Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L | H | B | For piston Ø | L1 | R | travel | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
57.08 € | 1 | 4 Days | 9 | 6 | 12 | 12 | 9 | 1.5 | 0.98 | 0.0157 | ||
64.21 € | 1 | 4 Days | 13.5 | 6 | 12 | 12 | 9 | 1.5 | 1.12 | 0.0200 | ||
69.92 € | 1 | 4 Days | 18 | 6 | 12 | 12 | 9 | 1.5 | 1.97 | 0.0250 | ||
77.06 € | 1 | 4 Days | 22.5 | 6 | 12 | 12 | 9 | 1.5 | 2.45 | 0.0226 | ||
58.50 € | 1 | 4 Days | 12 | 8 | 16 | 16 | 12 | 2 | 0.78 | 0.0300 | ||
65.63 € | 1 | 4 Days | 18 | 8 | 16 | 16 | 12 | 2 | 1.16 | 0.0400 | ||
72.77 € | 1 | 4 Days | 24 | 8 | 16 | 16 | 12 | 2 | 1.6 | 0.0400 | ||
79.90 € | 1 | 4 Days | 30 | 8 | 16 | 16 | 12 | 2 | 1.94 | 0.0500 | ||
62.79 € | 1 | 4 Days | 15 | 10 | 20 | 20 | 15 | 2.5 | 1.48 | 0.0500 | ||
69.92 € | 1 | 4 Days | 22.5 | 10 | 20 | 20 | 15 | 2.5 | 2.21 | 0.0600 | ||
77.06 € | 1 | 4 Days | 30 | 10 | 20 | 20 | 15 | 2.5 | 2.95 | 0.0700 | ||
87.04 € | 1 | 4 Days | 37.5 | 10 | 20 | 20 | 15 | 2.5 | 3.68 | 0.0997 | ||
75.62 € | 1 | 4 Days | 19 | 12.5 | 25 | 25 | 18.8 | 3 | 1.26 | 0.0900 | ||
85.62 € | 1 | 4 Days | 28 | 12.5 | 25 | 25 | 18.8 | 3 | 1.86 | 0.1150 | ||
94.17 € | 1 | 4 Days | 38 | 12.5 | 25 | 25 | 18.8 | 3 | 2.52 | 0.1400 | ||
102.74 € | 1 | 4 Days | 47 | 12.5 | 25 | 25 | 18.8 | 3 | 3.12 | 0.1600 | ||
125.57 € | 1 | 4 Days | 24 | 16 | 32 | 32 | 24 | 4 | 2.56 | 0.1850 | ||
141.27 € | 1 | 4 Days | 36 | 16 | 32 | 32 | 24 | 4 | 3.85 | 0.2400 | ||
156.96 € | 1 | 4 Days | 48 | 16 | 32 | 32 | 24 | 4 | 5.13 | 0.2800 | ||
171.23 € | 1 | 4 Days | 60 | 16 | 32 | 32 | 24 | 4 | 6.4 | 0.3300 | ||
179.79 € | 1 | 4 Days | 30 | 20 | 40 | 40 | 30 | 5 | 3.05 | 0.3550 | ||
205.48 € | 1 | 4 Days | 45 | 20 | 40 | 40 | 30 | 5 | 4.6 | 0.4500 | ||
226.89 € | 1 | 4 Days | 60 | 20 | 40 | 40 | 30 | 5 | 6.1 | 0.5500 | ||
246.85 € | 1 | 4 Days | 75 | 20 | 40 | 40 | 30 | 5 | 7.6 | 0.6350 |
Loading...
Main material | Steel | Surface finish body | hardened | Form | A |
---|---|---|---|---|---|
Form definition | standard | Item | Tension Lever | Version 1 | for rotary lever clamp |
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
L
H
B
For piston Ø
L1
R
travel
Filter by standard shipping days
Optional Attributes