Manufacturer part number: 04624-30-12152
Brand: NORELEM
Price: 54.22 €
Delivery time: 4 Days
L: 15
H: 6
B: 12
For piston Ø: 12
L1: 9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04624-30-12152
Main material | Steel | Surface finish body | not hardened | Form | B |
---|---|---|---|---|---|
Form definition | blank | Item | Tension Lever | Version 1 | for rotary lever clamp |
RoHS | yes | PL Edelstahl | no |
This page is Tension lever for rotary lever clamps, form B blank (04624), part number 04624-30-12152.
You can find the detail information about specifications and dimensions on part number 04624-30-12152.
Configure
Basic Attributes
L
H
B
For piston Ø
L1
travel
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04624-30-12242 |
04624-30-16202 |
04624-30-16322 |
04624-30-20252 |
04624-30-20402 |
04624-30-25312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L | H | B | For piston Ø | L1 | travel | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
65.63 € | 1 | 4 Days | 24 | 6 | 12 | 12 | 9 | 2.62 | 0.0256 | ||
57.08 € | 1 | 4 Days | 20 | 8 | 16 | 16 | 12 | 1.29 | 0.0402 | ||
67.07 € | 1 | 4 Days | 32 | 8 | 16 | 16 | 12 | 2.07 | 0.0518 | ||
71.35 € | 1 | 4 Days | 25 | 10 | 20 | 20 | 15 | 2.45 | 0.0729 | ||
72.77 € | 1 | 4 Days | 40 | 10 | 20 | 20 | 15 | 3.92 | 0.1081 | ||
79.90 € | 1 | 4 Days | 31 | 12.5 | 25 | 25 | 18.8 | 2.1 | 0.1300 |