Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20054-6050 |
20054-6075 |
20054-6100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | P1 | Air consumption per cycle at 6 bar (ccm) | H | Travel S | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
1,935.34 € | 1 | 4 Days | 108 | 83 | 33 | 140 | 50 | 1.5700 | ||
2,120.80 € | 1 | 4 Days | 133 | 108 | 50 | 165 | 75 | 1.8000 | ||
2,357.55 € | 1 | 4 Days | 158 | 133 | 66 | 190 | 100 | 2.0100 |
Loading...
S3 | 14 | P | 15 | M3(Nm) | 30 |
---|---|---|---|---|---|
M2(Nm) | 28 | Suitable proximitiy switch | 20905-010 | M1(Nm) | 28 |
S2 | 61 | T | 16 | Retraction force at 6 bar(N) | 200 |
A | 71.5 | Piston force at 6 bar(N) | 220 | P2 | 41.5 |
Cylinder Ø | 25 | T1 | 13 | Suitable shock absorber | 26310-1410012 |
A1 | 10 | H2 | 45 | Size | 6 |
Version 2 | with round guides | Version 1 | pneumatic | Component material | steel |
Main material | aluminium | Item | Lift Unit | S1 | 46 + S/2 (travel) |
Suitable plug connector | 20950-010X2000 | L1 | 83 | L | 92 |
H3 | 12 | RoHS | yes |