Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23815-002505218 |
23815-003006220 |
23815-003507223 |
23815-004008023 |
23815-004508523 |
23815-005009023 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter | Speed limit rpm | Static load rating (N) | R min. | KZZ.=Abbreviation | Dynamic load rating (N) | B=Width | D=internal diameter | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.39 € | 1 | 4 Days | 52 | 17000 | 42500 | 1 | 22205-E1 | 48000 | 18 | 25 | 0.1768 | ||
131.79 € | 1 | 4 Days | 62 | 13000 | 57000 | 1 | 22206-E1 | 64000 | 20 | 30 | 0.2774 | ||
134.29 € | 1 | 4 Days | 72 | 11000 | 81500 | 1.1 | 22207-E1 | 88000 | 23 | 35 | 0.4326 | ||
144.68 € | 1 | 4 Days | 80 | 10000 | 91000 | 1.1 | 22208-E1 | 101000 | 23 | 40 | 0.5292 | ||
153.06 € | 1 | 4 Days | 85 | 10000 | 99000 | 1.1 | 22209-E1 | 104000 | 23 | 45 | 0.5749 | ||
161.93 € | 1 | 4 Days | 90 | 9500 | 107000 | 1.1 | 22210-E1 | 109000 | 23 | 50 | 0.6108 |
Loading...
B1 | 4.8 | D2 | 3.2 | α | 1.5° |
---|---|---|---|---|---|
Version 2 | with cage | Version 1 | cylindrical bore | Component material | steel |
Main material | ball-bearing steel | Item | Spherical Roller Bearing | Form | O |
Product type | FAG | Form definition | open | RoHS | yes |
Configure
Basic Attributes
D1=Outside diameter
Speed limit rpm
Static load rating(N)
R min.
KZZ.=Abbreviation
Dynamic load rating(N)
B=Width
D=internal diameter
Filter by standard shipping days
Optional Attributes