Worm drive, aluminium (22700) (22700-30)

Worm drive, aluminium (22700) 22700-30

Product Details:

Manufacturer part number: 22700-30

Brand: NORELEM

Price: 243.29

Delivery time: 4 Days


Technical Data:

Self-locking: not self-locking

Max. driving torque M: 0.6 / 0.5 / 0.4 Nm

Max. output torque M: 8.5 / 7 / 5.5 Nm

Shaft load FR: 350 N

Shaft load FA: 350 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22700-30

Part Number
22700-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self-locking Max. driving torque M
(Nm)
Max. output torque M
(Nm)
Shaft load FR
(N)
Shaft load FA
(N)
Efficiency
(%)
Transmission ratio Weight in kg (ERP)
(kg)

243.29 €

1 4 Days not self-locking0.6 / 0.5 / 0.48.5 / 7 / 5.53503504530:10.4324

Loading...

  1. 1

Basic information

Component material steel Main material aluminium Item Worm Drive
speed range rpm(N) 100 / 500 / 1000 Surface finish body anodised RoHS yes

This page is Worm drive, aluminium (22700), part number 22700-30.
You can find the detail information about specifications and dimensions on part number 22700-30.

Variation of this product

Part Number
22700-13
22700-15
22700-18
22700-23
22700-40
22700-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Self-locking Max. driving torque M
(Nm)
Max. output torque M
(Nm)
Shaft load FR
(N)
Shaft load FA
(N)
Efficiency
(%)
Transmission ratio Weight in kg (ERP)
(kg)

243.29 €

1 4 Days not self-locking2.1 / 1.8 / 1.515 / 13 / 112002005613:10.4290

243.29 €

1 4 Days not self-locking1.5 / 1.3 / 1.012 / 10 / 82502505215:10.1273

243.29 €

1 4 Days not self-locking1.1 / 0.9 / 0.711 / 9 / 72502505518:10.4281

243.29 €

1 4 Days not self-locking0.9 / 0.7 / 0.510 / 8 / 62502505023:10.4294

243.29 €

1 4 Days self-locking0.4 / 0.3 / 0.35.5 / 4.8 / 44004003940:10.4308

243.29 €

1 4 Days self-locking0.2 / 0.2 / 0.24.5 / 3.8 / 35005002965:10.4365

Tech Support