Worm drives (22700-10) (22700-10-1)

Worm drives (22700-10) 22700-10-1

Product Details:

Manufacturer part number: 22700-10-1

Brand: NORELEM

Price: 132.49

Delivery time: 4 Days


Technical Data:

Self-locking: Self-locking

Max. output torque M: 2 Nm

Transmission ratio: 1:1

Weight in kg (ERP): 0.3380 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22700-10-1

Part Number
22700-10-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self-locking Max. output torque M
(Nm)
Transmission ratio Weight in kg (ERP)
(kg)

132.49 €

1 4 Days Self-locking21:10.3380

Loading...

  1. 1

Basic information

Type Worm Gear Component material Steel Main material Zinc
Item Worm drive RoHS Yes

This page is Worm drives (22700-10), part number 22700-10-1.
You can find the detail information about specifications and dimensions on part number 22700-10-1.

Variation of this product

Part Number
22700-10-2
22700-10-20
22700-10-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Self-locking Max. output torque M
(Nm)
Transmission ratio Weight in kg (ERP)
(kg)

124.66 €

1 4 Days Not self-locking32:10.3211

125.99 €

1 4 Days Self-locking1520:10.3380

116.17 €

1 4 Days Self-locking1730:10.3330

Tech Support