Glide rail, for roller chain, for C profile (22282) (22282-05-0811714X2000)

Glide rail, for roller chain, for C profile (22282) 22282-05-0811714X2000

Product Details:

Manufacturer part number: 22282-05-0811714X2000

Brand: NORELEM

Price: 36.51

Delivery time: 4 Days


Technical Data:

H=Height: 14

H1: 2.2

B1: 7.4

B=Width: 17

Form: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22282-05-0811714X2000

Part Number
22282-05-0811714X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height H1 B1 B=Width Form ISO No. Division inches Division
(mm)
H2 B2 matching C-profile Weight in kg (ERP)
(kg)

36.51 €

1 4 Days 142.27.417A08 B-11/2X5/16-1720C30.6300

Loading...

  1. 1

Basic information

L=Length 2000 Main colour cumulus green Version 1 for roller chain
Main material polythene Item Glide rail Version 2 for C profile
RoHS yes PL Edelstahl no

This page is Glide rail, for roller chain, for C profile (22282), part number 22282-05-0811714X2000.
You can find the detail information about specifications and dimensions on part number 22282-05-0811714X2000.

Variation of this product

Part Number
22282-05-0812010X2000
22282-05-0822114X2000
22282-05-1011714X2000
22282-05-1022514X2000
22282-05-1212014X2000
22282-05-1212414X2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height H1 B1 B=Width Form ISO No. Division inches Division
(mm)
H2 B2 matching C-profile Weight in kg (ERP)
(kg)

34.20 €

1 4 Days 102.27.420A08 B-11/2X5/16-1124C10.3000

38.53 €

1 4 Days 142.27.421.2B08 B-21/2X5/16-1720C30.6600

36.23 €

1 4 Days 142.69.317A10 B-15/8X3/8-1720C30.6600

41.14 €

1 4 Days 142.69.325.7B10 B-25/8X3/8-1720C30.6800

37.94 €

1 4 Days 142.411.320A12 B-13/4X7/16-1720C30.6800

39.98 €

1 4 Days 142.411.324A12 B-13/4X7/16-1828C50.7200

Tech Support