Turnbuckle sleeve, steel (07221) (07221-20)

Turnbuckle sleeve, steel (07221) 07221-20

Product Details:

Manufacturer part number: 07221-20

Brand: NORELEM

Price: 17.33

Delivery time: 4 Days


Technical Data:

D3: 27

D2: 33.7

C: 5

D4: 12

Load capacity: 69000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07221-20

Part Number
07221-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 D2 C D4 Load capacity
(N)
D1=Thread M H=Height G=thread / for thread Weight in kg (ERP)
(kg)

17.33 €

1 4 Days 2733.751269000M2024200M200.6081

Loading...

  1. 1

Basic information

Main material steel Item Turnbuckle Sleeve Main colour galvanised
Kind of fastening thread DIN DIN 1478 Product type nut
Surface finish body galvanised RoHS yes

This page is Turnbuckle sleeve, steel (07221), part number 07221-20.
You can find the detail information about specifications and dimensions on part number 07221-20.

Variation of this product

Part Number
07221-08
07221-10
07221-12
07221-16
07221-24
07221-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D3 D2 C D4 Load capacity
(N)
D1=Thread M H=Height G=thread / for thread Weight in kg (ERP)
(kg)

5.33 €

1 4 Days 1217.23.6810000M810110M80.1134

6.07 €

1 4 Days 1521.34816000M1012125M100.1950

7.33 €

1 4 Days 182541024000M1215125M120.2162

10.23 €

1 4 Days 22.5304.51044000M1620170M160.4168

26.85 €

1 4 Days 3242.45.612100000M2429255M241.1200

37.52 €

1 4 Days 38516.316158000M3036255M301.5050

Tech Support