Turnbuckle sleeve DIN 1479, steel (07222) (07222-06)

Turnbuckle sleeve DIN 1479, steel (07222) 07222-06

Product Details:

Manufacturer part number: 07222-06

Brand: NORELEM

Price: 1.16

Delivery time: 4 Days


Technical Data:

D2: -

Load capacity: 3900 N

D1=Thread: M6

M: 22.5

Main colour: galvanised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07222-06

Part Number
07222-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 Load capacity
(N)
D1=Thread M Main colour H=Height G=thread / for thread SW=key width Weight in kg (ERP)
(kg)

1.16 €

1 4 Days -3900M622.5galvanised30M6100.0135

Loading...

  1. 1

Basic information

Main material steel Item Turnbuckle Sleeve D4 4
Kind of fastening hex head DIN DIN 1479 Product type nut
Surface finish body galvanised RoHS yes

This page is Turnbuckle sleeve DIN 1479, steel (07222), part number 07222-06.
You can find the detail information about specifications and dimensions on part number 07222-06.

Variation of this product

Part Number
07222-08
07222-10
07222-12
07222-16
07222-20
07222-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 Load capacity
(N)
D1=Thread M Main colour H=Height G=thread / for thread SW=key width Weight in kg (ERP)
(kg)

1.27 €

1 4 Days -7200M825galvanised35M8130.0252

2.06 €

1 4 Days -11400M1033-45M10170.0506

3.85 €

1 4 Days -16500M1240galvanised55M12190.0856

5.82 €

1 4 Days -30700M1655galvanised75M16240.1805

9.65 €

1 4 Days 2148000M2024galvanised95M20300.3336

14.49 €

1 4 Days 2669000M2429galvanised115M24360.5799

Tech Support