Manufacturer part number: 23380-2046
Brand: NORELEM
Price: 30.61 €
Delivery time: 4 Days
B: 21
D=internal diameter: 20
D1=Outside diameter: 46
DW: 15/16/17
L: 17.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23380-2046
Part Number
|
---|
23380-2046 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | D=internal diameter | D1=Outside diameter | DW | L | L1 | L2 | Max. axial force F kN with tightening torque MS | Max. torque M Nm with tightening torque MS | No. of screws | Surface pressure on hub P | Weight (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.61 € | 1 | 4 Days | 21 | 20 | 46 | 15/16/17 | 17.5 | 12 | 7 | 20/22/24 | 110/140/160 | 5 x M5 | 336 | 0.1552 |
Loading...
Form | A | Item | Shrink Disc | Main material | steel |
---|---|---|---|---|---|
RoHS | yes |
This page is Shrink disc, form A steel (23380), part number 23380-2046.
You can find the detail information about specifications and dimensions on part number 23380-2046.
Configure
Basic Attributes
B
D=internal diameter
D1=Outside diameter
DW
L
L1
L2
Max. axial force F kN with tightening torque MS
Max. torque M Nm with tightening torque MS
No. of screws
Surface pressure on hub P
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23380-1437 |
23380-1641 |
23380-1844 |
23380-2150 |
23380-2450 |
23380-3052 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | D=internal diameter | D1=Outside diameter | DW | L | L1 | L2 | Max. axial force F kN with tightening torque MS | Max. torque M Nm with tightening torque MS | No. of screws | Surface pressure on hub P | Weight (ERP) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.52 € | 1 | 4 Days | 14.8 | 14 | 37 | 10/11/12 | 12 | 9 | 5 | 8/8/10 | 30/37/48 | 3 x M4 | 278 | 0.0755 | ||
28.81 € | 1 | 4 Days | 18.5 | 16 | 41 | 12/13/14 | 15 | 12 | 6.25 | 15/18/20 | 70/90/110 | 4 x M5 | 336 | 0.1172 | ||
30.61 € | 1 | 4 Days | 18.5 | 18 | 44 | 14/15/16 | 15 | 12 | 6.25 | 16/18/20 | 90/100/120 | 4 x M5 | 299 | 0.1303 | ||
32.80 € | 1 | 4 Days | 22.5 | 21 | 50 | 16/17/18 | 19 | 15 | 8 | 31/34/37 | 200/230/260 | 6 x M5 | 384 | 0.2053 | ||
32.80 € | 1 | 4 Days | 22.5 | 24 | 50 | 19/20/21 | 19 | 15 | 8 | 32/35/38 | 240/270/300 | 6 x M5 | 336 | 0.1954 | ||
37.67 € | 1 | 4 Days | 26 | 30 | 52 | 24/25/26 | 22.5 | 18 | 9.5 | 38/41/43 | 350/400/440 | 7 x M5 | 261 | 0.2201 |