Manufacturer part number: 23382-1844
Brand: NORELEM
Price: 37.22 €
Delivery time: 4 Days
B: 19
D=internal diameter: 18
D1=Outside diameter: 44
DW: 15/16
L: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23382-1844
Part Number
|
---|
23382-1844 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | D=internal diameter | D1=Outside diameter | DW | L | L1 | Max. axial force F kN with tightening torque MS | Max. torque M Nm with tightening torque MS | No. of screws | Surface pressure on hub P | Weight (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.22 € | 1 | 4 Days | 19 | 18 | 44 | 15/16 | 15 | 13 | 11/14 | 80/110 | 4 x M6 | 389 | 0.1451 |
Loading...
Form | B | Item | Shrink Disc | Main material | steel |
---|---|---|---|---|---|
RoHS | yes |
This page is Shrink disc, form B steel (23382), part number 23382-1844.
You can find the detail information about specifications and dimensions on part number 23382-1844.
Configure
Basic Attributes
B
D=internal diameter
D1=Outside diameter
DW
L
L1
Max. axial force F kN with tightening torque MS
Max. torque M Nm with tightening torque MS
No. of screws
Surface pressure on hub P
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23382-2047 |
23382-2450 |
23382-3060 |
23382-3672 |
23382-3872 |
23382-4080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | D=internal diameter | D1=Outside diameter | DW | L | L1 | Max. axial force F kN with tightening torque MS | Max. torque M Nm with tightening torque MS | No. of screws | Surface pressure on hub P | Weight (ERP) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.54 € | 1 | 4 Days | 19.3 | 20 | 47 | 17/18 | 15.3 | 13.5 | 18/20 | 150/180 | 4 x M6 | 342 | 0.1598 | ||
40.20 € | 1 | 4 Days | 22 | 24 | 50 | 19/20/22 | 18 | 15 | 17/20/25 | 160/210/280 | 5 x M6 | 329 | 0.1975 | ||
43.69 € | 1 | 4 Days | 24 | 30 | 60 | 24/25/26 | 20 | 17 | 23/25/28 | 270/320/360 | 6 x M6 | 341 | 0.3067 | ||
44.16 € | 1 | 4 Days | 27.5 | 36 | 72 | 27/30/33 | 22 | 18.5 | 37/47/58 | 510/710/950 | 5 x M8 | 483 | 0.4862 | ||
47.10 € | 1 | 4 Days | 27.5 | 38 | 72 | 27/30/33 | 22 | 18.5 | 36/43/52 | 480/650/860 | 5 x M8 | 460 | 0.4708 | ||
47.10 € | 1 | 4 Days | 29.5 | 40 | 80 | 34/35/37 | 24 | 20.5 | 48/50/52 | 810/880/960 | 6 x M8 | 339 | 0.6488 |