Manufacturer part number: 95153-300
Brand: NORELEM
Price: 33.98 €
Delivery time: 4 Days
DK: 30
H2: 5.5
Load rating C: 350 N
D=diameter: 45
D1=Outside diameter: 55
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95153-300
Main material | POM | Form | A | Version 1 | housing |
---|---|---|---|---|---|
Item | Ball Transfer Unit | Kind of fastening | press-in | Form definition | ball POM |
RoHS | yes | PL Edelstahl | no |
This page is Ball transfer unit housing, form A ball POM (95153), part number 95153-300.
You can find the detail information about specifications and dimensions on part number 95153-300.
Configure
Basic Attributes
DK
H2
Load rating C(N)
D=diameter
D1=Outside diameter
H=Height
H1=Height
Filter by standard shipping days
Optional Attributes
Part Number |
---|
95153-150 |
95153-220 |
95153-440 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | DK | H2 | Load rating C (N) | D=diameter | D1=Outside diameter | H=Height | H1=Height | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.98 € | 1 | 4 Days | 15.875 | 4.5 | 200 | 24 | 31 | 20.5 | 9.5 | 0.0127 | ||
20.12 € | 1 | 4 Days | 22.225 | 4.5 | 250 | 36 | 45 | 30.5 | 10 | 0.0429 | ||
108.74 € | 1 | 4 Days | 44.5 | 9 | 500 | 62 | 75 | 53.5 | 19 | 0.5200 |