Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10901-20-30
Profile | Ø30 | Version 2 | type I | Main material | aluminium |
---|---|---|---|---|---|
Item | Angled strut Ø30 | ESD electrostatic discharging | Yes | RoHS | yes |
PL Edelstahl | no | Weight (ERP)(kg) | 0.2020 |
This page is Angle strut, Type I aluminium (10901), part number 10901-20-30.
You can find the detail information about specifications and dimensions on part number 10901-20-30.