Side bracket, form B, steel or stainless steel (27658)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27658-10415
27658-104151
27658-10615
27658-10630
27658-106151
27658-106301
27658-10830
27658-108301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Strength
(N)
D1
(mm)
H
(mm)
A
(mm)
A1
(mm)
A2
(mm)
L
(mm)
L1
(mm)
D
(mm)
R
(mm)
T
(mm)
D=ball diameter
(mm)
Weight (ERP)
(kg)

8.56 €

1 4 Days steel1804.32.518515.54.52451.5-0.0075

21.97 €

1 4 Days stainless steel1804.32.518515.54.52-51.540.0089

8.56 €

1 4 Days steel1804.32.518515.56.54651.5-0.0111

9.69 €

1 4 Days steel5005.3555730746103-0.0599

21.87 €

1 4 Days stainless steel1804.32.518515.56.54-51.560.0111

21.87 €

1 4 Days stainless steel5005.355573074-10360.0586

9.69 €

1 4 Days steel12005.35557301158103-0.0630

21.87 €

1 4 Days stainless steel12005.3555730115-10380.0647

Loading...

  1. 1

Basic information

Item Side Bracket Form B RoHS yes

Tech Support