Ball bearing, single row with cage, ceramic Si3N4 (23800) (23800-04-01202808)

Ball bearing, single row with cage, ceramic Si3N4 (23800) 23800-04-01202808

Product Details:

Manufacturer part number: 23800-04-01202808

Brand: NORELEM

Price: 59.16

Delivery time: 4 Days


Technical Data:

B=Width: 8

Static load rating: 1900 N

D=internal diameter: 12

D1=Outside diameter: 28

Speed limit rpm: 32000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23800-04-01202808

Part Number
23800-04-01202808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Static load rating
(N)
D=internal diameter D1=Outside diameter Speed limit rpm Dynamic load rating
(N)
Weight in kg (ERP)
(kg)

59.16 €

1 4 Days 8190012283200036000.0118

Loading...

  1. 1

Basic information

Version 1 single row Component material PTFE Main material ceramic
Item Ball Bearing Main colour black RoHS yes

This page is Ball bearing, single row with cage, ceramic Si3N4 (23800), part number 23800-04-01202808.
You can find the detail information about specifications and dimensions on part number 23800-04-01202808.

Variation of this product

Part Number
23800-04-00802207
23800-04-01002608
23800-04-01503209
23800-04-01703510
23800-04-02004212
23800-04-02504712
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Static load rating
(N)
D=internal diameter D1=Outside diameter Speed limit rpm Dynamic load rating
(N)
Weight in kg (ERP)
(kg)

46.11 €

1 4 Days 711008224100023000.0072

54.32 €

1 4 Days 8160010263400033000.0116

63.65 €

1 4 Days 9230015322700040000.0167

72.93 €

1 4 Days 10260017352300043000.0172

90.13 €

1 4 Days 12410020422000067000.0338

103.89 €

1 4 Days 12480025471700072000.0347

Tech Support