Angular contact ball bear FAG, single row with cage, form O open (23805) (23805-001003009)

Angular contact ball bear FAG, single row with cage, form O open (23805) 23805-001003009

Product Details:

Manufacturer part number: 23805-001003009

Brand: NORELEM

Price: 32.24

Delivery time: 4 Days


Technical Data:

B=Width: 9

Static load rating: 2600 N

KZZ.=Abbreviation: 7200-B-TVP

R min.: 0.6

D=internal diameter: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23805-001003009

Part Number
23805-001003009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Static load rating
(N)
KZZ.=Abbreviation R min. D=internal diameter D1=Outside diameter Speed limit rpm Dynamic load rating
(N)
R1 min. A Weight in kg (ERP)
(kg)

32.24 €

1 4 Days 926007200-B-TVP0.610303200053000.3130.0345

Loading...

  1. 1

Basic information

Version 1 single row Component material polyamide Main material ball-bearing steel
Item Angular Contact Ball Bearing Form O Version 2 with cage
Product type FAG Form definition open α 40°
RoHS yes

This page is Angular contact ball bear FAG, single row with cage, form O open (23805), part number 23805-001003009.
You can find the detail information about specifications and dimensions on part number 23805-001003009.

Variation of this product

Part Number
23805-001203210
23805-001503511
23805-001704012
23805-002004714
23805-002505215
23805-003006216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Static load rating
(N)
KZZ.=Abbreviation R min. D=internal diameter D1=Outside diameter Speed limit rpm Dynamic load rating
(N)
R1 min. A Weight in kg (ERP)
(kg)

31.55 €

1 4 Days 1035507201-B-TVP0.612322800074000.3140.0353

30.86 €

1 4 Days 1144507202-B-TVP0.615352400084000.3160.0441

32.76 €

1 4 Days 1257007203-B-TVP0.6174020000105000.3180.0677

34.91 €

1 4 Days 1478007204-B-TVP1204718000144000.6210.1040

37.85 €

1 4 Days 1590007205-B-TVP1255216000153000.6240.1309

45.32 €

1 4 Days 16141007206-B-TVP1306213000217000.6270.2046

Tech Support